Products
Industries & Solutions
Company
Service & Support

BCM0004

BCM R16E-004-CI01-01,5-S4

With different measured variables

Function
Vibration analysis in time domain
Contact temperature monitoring
Vibration, frequency range
2...4500 Hz (±10 %)
2...6000 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-40…+80 °C
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Function
Vibration analysis in time domain
Contact temperature monitoring
Vibration, frequency range
2...4500 Hz (±10 %)
2...6000 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-40…+80 °C
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1.3
Connection
Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR
Housing material
Stainless steel 1.4404 (316L)
IP rating
IP67, IP68, IP69K
Ambient temperature
-40...80 °C
Secondary features
Identification
Device Discovery
Switching Counter
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Pin Assignment
Secondary features for condition monitoring
Internal temperature monitoring
Classifications
ECLASS 10.1
27-20-90-90
ECLASS 11.0
27-20-90-90
ECLASS 12.0
27-20-90-90
ECLASS 13.0
27-20-90-90
ECLASS 14.0
27-20-90-90
ECLASS 5.1.4
27-20-90-90
ECLASS 6.2
27-20-90-90
ECLASS 8.1
27-20-90-90
ECLASS 9.0
27-20-90-90
ECLASS 9.1
27-20-90-90
ETIM 8.0
EC004590
ETIM 9.0
EC002959
UNSPSC 11
39121552
UNSPSC 7.0901
39121552
Videos
Condition Monitoring im Fokus - Einführung
Condition Monitoring im Fokus - Montage
Condition Monitoring im Fokus - Konfiguration
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue