BCS0007
Capacitive sensors with special properties
Typecode:
BCS G34KN2-UST20G-AV02
- Dimension
- Ø 34 x 81 mm
- Series
- G34
- Installation
- non-flush
- Connection
- Cable, 2.00 m, PVC
- Switching output
- Normally open (NO)
- Switching frequency
- 40 Hz
- Range
- 0...16.2 mm
- Sensitivity
- Switching distance adjustable
- Housing material
- PBT
- Material sensing surface
- PBT
- Ambient temperature
- -25...70 °C
- Operating voltage Ub
- 20...250 VDC/20...250 VAC
- Approval/Conformity
-
CE
WEEE
UKCA
cULus - IP rating
- IP65
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-02
- ECLASS 11.0
- 27-27-01-02
- ECLASS 4.1
- 27-27-08-05
- ECLASS 5.1.3
- 27-27-08-05
- ECLASS 5.1.4
- 27-27-01-02
- ECLASS 6.2
- 27-27-01-02
- ECLASS 8.1
- 27-27-01-02
- ECLASS 9.0
- 27-27-01-02
- ECLASS 9.1
- 27-27-01-02
- ETIM 4.0
- EC002715
- ETIM 5.0
- EC002715
- ETIM 6.0
- EC002715
- ETIM 7.0
- EC002715
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926