Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BCS000J

BCS M18 O

Typecode:

BCS M18KM3-UOT80G-BV02

Loading...
Dimension
Ø 18 x 84 mm
Series
M18
Installation
non-flush
Connection
Cable, 2.00 m, PVC
Switching output
Normally closed (NC)
Switching frequency
50 Hz
Range
0...6.5 mm
Sensitivity
Switching distance adjustable
Housing material
PBT
Material sensing surface
PBT
Ambient temperature
-25...80 °C
Operating voltage Ub
20...250 VDC/20...250 VAC
Approval/Conformity
WEEE
UKCA
cULus
CE
IP rating
IP67
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Cover caps

Universal brackets

Clamp bracket with fixed stop

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926