BCS000K
Capacitive sensors for object detection
Typecode:
BCS M18KM3-UST80G-BV02
to be discontinued
- Dimension
- Ø 18 x 84 mm
- Series
- M18
- Installation
- non-flush
- Connection
- Cable, 2.00 m, PVC
- Switching output
- Normally open (NO)
- Switching frequency
- 50 Hz
- Range
- 0...6.5 mm
- Sensitivity
- Switching distance adjustable
- Housing material
- PBT
- Material sensing surface
- PBT
- Ambient temperature
- -25...80 °C
- Operating voltage Ub
- 20...250 VDC/20...250 VAC
- Approval/Conformity
-
WEEE
UKCA
cULus
CE - IP rating
- IP67
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-02
- ECLASS 11.0
- 27-27-01-02
- ECLASS 4.1
- 27-27-08-05
- ECLASS 5.1.4
- 27-27-01-02
- ECLASS 6.2
- 27-27-01-02
- ECLASS 8.1
- 27-27-01-02
- ECLASS 9.0
- 27-27-01-02
- ECLASS 9.1
- 27-27-01-02
- ETIM 4.0
- EC002715
- ETIM 5.0
- EC002715
- ETIM 6.0
- EC002715
- ETIM 7.0
- EC002715
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926