Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 30 x 143 mm
Installation
non-flush
Connection
Connector, M12x1-Male, 4-pin
Switching output
PNP NO/NC programmable
Switching frequency
40 Hz
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCS M30KM7-PPH15G-S04U | BCS M30BBM2-PPC30G-S04G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 143 mm | Ø 30 x 87 mm |
|---|---|---|
| Installation | non-flush | non-flush |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Switching output | PNP NO/NC programmable | PNP NO/NC programmable |
| Switching frequency | 40 Hz | 100 Hz |
| Additional features | Normally open/normally closed (NO/NC) programmable Jumpers in: NO, jumpers out: NC | - |
| Housing material |
PBT PC |
PBT |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -25...70 °C | -30...70 °C |
| Operating voltage Ub | 10...36 VDC | 10...35 VDC |
| Approval/Conformity | CE |
CE UKCA cULus WEEE |
| IP rating | IP65 | IP66 |
| Series | - | M30 |
| Sensitivity | - | Switching distance adjustable |
Only CAD model download is supported