Products
Industries & Solutions
Company
Service & Support

BCS000U

BCS M30KN2-UOT15G-AV02

Cylindrical version with M30 thread

Dimension
Ø 30 x 81 mm
Series
M30
Installation
non-flush
Connection
Cable, 2.00 m, PVC
Switching output
Normally closed (NC)

This product is part of the classic portfolio, that means

Classic Banner
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
Ø 30 x 81 mm
Series
M30
Installation
non-flush
Connection
Cable, 2.00 m, PVC
Switching output
Normally closed (NC)
Switching frequency
40 Hz
Range
0...12.1 mm
Sensitivity
Switching distance adjustable
Housing material
PBT
Material sensing surface
PBT
Ambient temperature
-25...70 °C
Operating voltage Ub
20...250 VDC/20...250 VAC
Approval/Conformity
CE
WEEE
UKCA
cULus
IP rating
IP65
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue