Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BCS000W

BCS M30 O

Typecode:

BCS M30KN2-UST15G-AV02

Loading...
Recommended accessories
Dimension
Ø 30 x 81 mm
Series
M30
Installation
non-flush
Connection
Cable, 2.00 m, PVC
Switching output
Normally open (NO)
Switching frequency
40 Hz
Range
0...12.1 mm
Sensitivity
Switching distance adjustable
Housing material
PBT
Material sensing surface
PBT
Ambient temperature
-25...70 °C
Operating voltage Ub
20...250 VDC/20...250 VAC
Approval/Conformity
CE
WEEE
UKCA
cULus
IP rating
IP65
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Cover caps

Universal brackets

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926