Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BCS0015

Capacitive sensor heads for amplifiers

Typecode:

BCS M08T4C1-XXS30G-EP02-GZ01-002

Loading...
Dimension
Ø 8 x 28 mm
Series
M08
Thread (A)
M8x1
Installation
non-flush
Connection
Cable with connector, Special connector-Special connector, 2.00 m, PUR
Interface
Special interface
Range
0.1...3 mm
Sensitivity
adjustable on base unit
Housing material
1.4301 stainless steel
Material sensing surface
PTFE
Ambient temperature
-30...80 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP67
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Amplifiers

Double-Ended Cordsets

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926