Similar Illustration
Only CAD model download is supported
Easy-to-mount disk design for external signal amplifiers
Dimension
Ø 18 x 2.7 mm
Series
D18
Installation
for flush mounting
Connection
Cable with connector, Special connector-Special connector, 2.00 m, PVC
Interface
Special interface
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCS D18T403-XXS30C-EP02-GZ01-002 | BCS D18T403-XXS30C-ET02-540 | BCS D18T404-XXS50C-EP02-GZ01-002 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 2.7 mm | Ø 18 x 2.7 mm | Ø 18 x 4 mm |
|---|---|---|---|
| Series | D18 | D18 | D18 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Connection | Cable with connector, Special connector-Special connector, 2.00 m, PVC | Cable, Special connector-Special connector, 2.00 m, PTFE | Cable with connector, Special connector-Special connector, 2.00 m, PUR |
| Interface | Special interface | Special interface | Special interface |
| Range | 0.1...3 mm | 0.1...3 mm | 1...5 mm |
| Sensitivity | adjustable on base unit | adjustable on base unit | adjustable on base unit |
| Housing material | 1.4301 stainless steel | 1.4301 stainless steel | 1.4301 stainless steel |
| Material sensing surface | PTFE | PTFE | PTFE |
| Ambient temperature | -30...70 °C | -30...70 °C | -30...80 °C |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA WEEE |
CE UKCA cULus WEEE |
| IP rating | IP66 | IP66 | IP66 |
Only CAD model download is supported