Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Easy-to-mount disk design for external signal amplifiers
Dimension
Ø 22 x 10 mm
Series
D22
Installation
for flush mounting
Connection
Cable with connector, Special connector-Special connector, 2.00 m, PUR
Interface
Special interface
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCS D22T408-XXS10C-EP02-GZ01-002 | BCS D22T405-XXS10C-EP02-GZ01-002 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 22 x 10 mm | Ø 22 x 4 mm |
|---|---|---|
| Series | D22 | D22 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable with connector, Special connector-Special connector, 2.00 m, PUR | Cable with connector, Special connector-Special connector, 2.00 m, PUR |
| Interface | Special interface | Special interface |
| Range | 1...10 mm | 1...10 mm |
| Sensitivity | adjustable on base unit | adjustable on base unit |
| Housing material | 1.4301 stainless steel | 1.4301 stainless steel |
| Material sensing surface | PTFE | PTFE |
| Ambient temperature | -30...80 °C | -30...80 °C |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP66 | IP66 |
Only CAD model download is supported