Similar Illustration
Only CAD model download is supported
Cylindrical compact version with M5 or M8 thread
Dimension
Ø 8 x 42 mm
Series
M08
Thread (A)
M8x1
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Soon no longer available
|
Recommended successor product
|
|
|
|
|
|
| BCS M08T4E1-POM15C-EP02 | BCS M08B4G-GOC30C-BP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 42 mm | Ø 8 x 49 mm |
|---|---|---|
| Series | M08 | M08 |
| Thread (A) | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PUR | Cable, 2 m, TPU |
| Switching output | PNP Normally closed (NC) | Push-pull NC(PNP)/NO(NPN) |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 0.1...1.5 mm | 0.1...3 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4301 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PTFE | PBT |
| Ambient temperature | -10...70 °C | -20...70 °C |
| Operating voltage Ub | 11...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE WEEE cULus |
| IP rating | IP65 | IP67 |
Only CAD model download is supported