Similar Illustration
Only CAD model download is supported
Cylindrical compact version with M5 or M8 thread
Dimension
Ø 8 x 42 mm
Series
M08
Installation
non-flush
Connection
Cable, 2.00 m, PUR
Switching output
PNP Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCS M08T4E1-POM30G-EP02 | BCS M08B4G-GOC30C-BP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 42 mm | Ø 8 x 49 mm |
|---|---|---|
| Series | M08 | M08 |
| Installation | non-flush | for flush mounting |
| Connection | Cable, 2.00 m, PUR | Cable, 2 m, TPU |
| Switching output | PNP Normally closed (NC) | Push-pull NC(PNP)/NO(NPN) |
| Switching frequency | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4301 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PTFE | PBT |
| Ambient temperature | -10...70 °C | -20...70 °C |
| Operating voltage Ub | 11...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE WEEE cULus |
| IP rating | IP65 | IP67 |
| Thread (A) | - | M8x1 |
| Range | - | 0.1...3 mm |
Only CAD model download is supported