Similar Illustration
Only CAD model download is supported
Capacitive sensors for object detection
Dimension
Ø 12 x 50 mm
Series
M12
Thread (A)
M12x1
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCS M12T4G1-PSM40C-EP02 | BCS M12T4D2-PSM40C-S04G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 50 mm | Ø 12 x 60 mm |
|---|---|---|
| Series | M12 | M12 |
| Thread (A) | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PUR | Connector, M12x1-Male, 4-pin |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 1...4 mm | 1...4 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4301 stainless steel | 1.4301 stainless steel |
| Material sensing surface | PTFE | PTFE |
| Ambient temperature | -30...70 °C | -30...70 °C |
| Operating voltage Ub | 12...35 VDC | 12...35 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP65 | IP65 |
Only CAD model download is supported