Similar Illustration
Only CAD model download is supported
Capacitive sensors for object detection
Dimension
Ø 30 x 4 mm
Series
D30
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
NPN Normally closed (NC)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BCS D30T401-NOC15C-EP02 | BCS D30T401-PSC15C-EP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 4 mm | Ø 30 x 4 mm |
|---|---|---|
| Series | D30 | D30 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Switching output | NPN Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 2...15 mm | 2...15 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4301 stainless steel | 1.4301 stainless steel |
| Material sensing surface | PTFE | PTFE |
| Ambient temperature | -30...70 °C | -30...70 °C |
| Operating voltage Ub | 10...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported