Similar Illustration
Only CAD model download is supported
Easy-to-install disk version with and without threaded hole
Dimension
Ø 50 x 10 mm
Series
D50
Installation
for flush mounting
Connection
Connector, M8x1-Male, 3-pin
Switching output
PNP/NPN NO/NC programmable
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCS D50OO03-YPC25C-S49G | BCS D50OO02-YPC25C-EP03-GS49 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 50 x 10 mm | Ø 50 x 10 mm |
|---|---|---|
| Series | D50 | D50 |
| Installation | for flush mounting | for flush mounting |
| Connection | Connector, M8x1-Male, 3-pin | Cable with connector, M8x1-Male, 3-pin, 3.00 m, PUR |
| Switching output | PNP/NPN NO/NC programmable | PNP/NPN NO/NC programmable |
| Switching frequency | 50 Hz | 50 Hz |
| Range | 2...25 mm | 2...25 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | POM | POM |
| Material sensing surface | POM | POM |
| Ambient temperature | -30...60 °C | -30...60 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE UKCA cULus WEEE |
| IP rating | IP65 | IP67 |
Only CAD model download is supported