Products
Industries & Solutions
Company
Service & Support
Canceled

BCS003W

BCS M12VVD2-NSM40C-S04G

Capacitive sensors for object detection

Installation
for flush mounting
Connection
Connector, M12x1-Male, 4-pin
Switching output
NPN Normally open (NO)
Switching frequency
100 Hz
Range
1...4 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Installation
for flush mounting
Connection
Connector, M12x1-Male, 4-pin
Switching output
NPN Normally open (NO)
Switching frequency
100 Hz
Range
1...4 mm
Housing material
PVC
Material sensing surface
PVC
Ambient temperature
-30...60 °C
Operating voltage Ub
12...35 VDC
Approval/Conformity
CE
cULus
IP rating
IP65
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-08-05
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue