Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical version with M30 thread
Dimension
Ø 30 x 82 mm
Series
M30
Thread (A)
M30x1.5
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCS M30BBM3-PPC20C-EP02 | BCS M30BBM2-PPM20C-S04G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 82 mm | Ø 30 x 87 mm |
|---|---|---|
| Series | M30 | M30 |
| Thread (A) | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PUR | Connector, M12x1-Male, 4-pin |
| Switching output | PNP NO/NC programmable | PNP NO/NC programmable |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 1...20 mm | 1...20 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | PBT | PBT |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -30...70 °C | -30...70 °C |
| Operating voltage Ub | 10...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP66 | IP66 |
Only CAD model download is supported