Products
Industries & Solutions
Company
Service & Support
Canceled

BCS004L

BCS M30BBM3-NPC20C-EP02

Capacitive sensors for object detection

Dimension
Ø 30 x 82 mm
Series
M30
Thread (A)
M30x1.5
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
Ø 30 x 82 mm
Series
M30
Thread (A)
M30x1.5
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
NPN NO/NC programmable
Switching frequency
100 Hz
Range
1...20 mm
Sensitivity
Switching distance adjustable
Housing material
PBT
Material sensing surface
PBT
Ambient temperature
-30...70 °C
Operating voltage Ub
10...35 VDC
Approval/Conformity
CE
cULus
WEEE
IP rating
IP66
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue