Similar Illustration
Only CAD model download is supported
Cubic version with teachable switching distance
Dimension
34 x 16 x 8 mm
Series
R08
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
PNP Normally open (NO)
This product is part of the classic portfolio, that means
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
|
|
|
|
|
| BCS R08RR01-PSM80C-EP02 | BCS R08RRE-GSC12C-BP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | 34 x 16 x 8 mm | 34 x 16 x 8 mm |
|---|---|---|
| Series | R08 | R08 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PUR | Cable, 2 m, PUR |
| Switching output | PNP Normally open (NO) | Push-pull NO(PNP)/NC(NPN) |
| Switching frequency | 100 Hz | 50 Hz |
| Range | 1...8 mm | 0.5...12 mm |
| Sensitivity | Switching distance adjustable | Switching distance teachable |
| Housing material | PP | - |
| Material sensing surface | PP | PP |
| Ambient temperature | -30...70 °C | -25...80 °C |
| Operating voltage Ub | 12...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus WEEE UKCA |
| IP rating | IP67 | IP65 |
Only CAD model download is supported