Similar Illustration
Only CAD model download is supported
Capacitive sensors for object detection
Dimension
34 x 16 x 8 mm
Series
R08
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
PNP Normally closed (NC)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Soon no longer available
Recommended successor product
|
|
|
|
|
|
| BCS R08RR01-POM80C-EP02 | BCS R08RRE-POM80C-EP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | 34 x 16 x 8 mm | 34 x 16 x 8 mm |
|---|---|---|
| Series | R08 | R08 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Switching frequency | 100 Hz | 50 Hz |
| Range | 1...8 mm | 1...8 mm |
| Sensitivity | Switching distance adjustable | Switching distance teachable |
| Housing material | PP | PP |
| Material sensing surface | PP | PP |
| Ambient temperature | -30...70 °C | -25...70 °C |
| Operating voltage Ub | 12...30 VDC | 12...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
cULus CE UKCA WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported