Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical version with M18 thread
Dimension
Ø 18 x 75 mm
Series
M18
Installation
non-flush
Connection
Connector, M12x1-Male, 4-pin
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCS M18T4G2-PSC15G-S04G | BCS M18T4G2-POC15G-S04G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 75 mm | Ø 18 x 75 mm |
|---|---|---|
| Series | M18 | M18 |
| Installation | non-flush | non-flush |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Switching output | PNP Normally open (NO) | PNP Normally closed (NC) |
| Switching frequency | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4301 stainless steel | 1.4301 stainless steel |
| Material sensing surface | PTFE | PTFE |
| Ambient temperature | -30...70 °C | -30...70 °C |
| Operating voltage Ub | 10...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported