BCS006J
Capacitive sensors with special properties
Typecode:
BCS S01T401-POCFNG-KM16-T02
Which attributed do you want to keep?
Product description
At Balluff, your requirements determine our range of products. Our portfolio includes capacitive sensors specifically for high technical requirements, such as for high pressure or temperatures. As self-adhering variants, they adapt very easily to the surface they are to be attached to in a flexible manner. Housing materials such as stainless steel, plastic, or PTFE make them ideal for use in tough environments. In addition, they feature a wide range of operating voltages and are available in particularly small configurations.
For use at extremely high temperatures or when space is limited, we offer sensor heads with remote electronics. These can also be installed in hard-to-reach places and fine-tuned easily. Since their amplifiers are available with switching or analog output, or with IO-Link interface, you can use the sensors across a wide range of applications. For example, depending on which output you choose, you can use it to detect a limit level or continuous fill level detection.
- Dimension
- 54.8 x 48.5 x 106 mm
- Series
- S01
- Thread (A)
- M18x1
- Installation
- non-flush
- Connection
- Clamping terminal
- Switching output
- PNP normally closed (NC)
- Switching frequency
- 5 Hz
- Sensitivity
- media-dependent, adjustable
- Housing material
- 1.4305 stainless steel, Connection thread
- Material sensing surface
- PTFE
- Ambient temperature
- -30...125 °C
- Pressure rating max.
- 10 bar
- Operating voltage Ub
- 10...35 VDC
- Approval/Conformity
- CE, WEEE, EAC
- IP rating
- IP67
Technical documentation
-
Datasheet
-
MTTF Certificate
-
Disposal
Product documentation
-
Declaration of Compliance
-
Installation/Assembly manual
-
Manual
- ETIM 4.0
- EC002715
- ETIM 5.0
- EC002715
- ETIM 6.0
- EC002715
- ETIM 7.0
- EC002715
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926
- [email protected] 6.0
- 27-27-01-02
- [email protected] 8.1
- 27-27-01-02