Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BCS0073

BCS M18 L

Typecode:

BCS M18TTI2-PSC15G-AT02

Loading...
Dimension
Ø 18 x 73 mm
Series
M18
Thread (A)
M18x1
Installation
non-flush
Connection
Cable, 2.00 m, PTFE
Switching output
PNP Normally open (NO)
Switching frequency
100 Hz
Range
2...15 mm
Sensitivity
Switching distance adjustable
Housing material
PTFE
Material sensing surface
PTFE
Ambient temperature
-30...70 °C
Operating voltage Ub
10...35 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP67
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Cover caps

Universal brackets

Clamp bracket with fixed stop

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926