Similar Illustration
Only CAD model download is supported
Cylindrical version with M30 thread
Dimension
Ø 30 x 82 mm
Series
M30
Installation
non-flush
Connection
Cable, 2.00 m, PUR
Switching output
PNP NO/NC programmable
This product is part of the classic portfolio, that means
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
|
|
|
|
|
| BCS M30BBM3-PPCFAG-EP02 | BCS M30BBM3-PPC30G-EP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 82 mm | Ø 30 x 82 mm |
|---|---|---|
| Series | M30 | M30 |
| Installation | non-flush | non-flush |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Switching output | PNP NO/NC programmable | PNP NO/NC programmable |
| Switching frequency | 2 Hz | 100 Hz |
| Sensitivity | media-dependent, adjustable | - |
| Function | Smart Level 15 | - |
| Additional features |
Electrically conductive media Foam and residue compensation |
- |
| Housing material | PBT | PBT |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -10...60 °C | -30...70 °C |
| Operating voltage Ub | 10...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP66 |
Only CAD model download is supported