Cylindrical version with M30 thread
This product is part of the classic portfolio, that means
|
|
Recommended successor product
|
|
|
|
|
|
| BCS M30BBM2-PPCFAG-S04G | BCS M30BBM2-PPC30G-S04G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 87 mm | Ø 30 x 87 mm |
|---|---|---|
| Series | M30 | M30 |
| Installation | non-flush | non-flush |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Switching output | PNP NO/NC programmable | PNP NO/NC programmable |
| Switching frequency | 2 Hz | 100 Hz |
| Sensitivity | media-dependent, adjustable | Switching distance adjustable |
| Function | Smart Level 15 | - |
| Additional features |
Electrically conductive media Foam and residue compensation |
- |
| Housing material | PBT | PBT |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -10...60 °C | -30...70 °C |
| Operating voltage Ub | 10...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP66 |