Similar Illustration
Only CAD model download is supported
Cubic version with teachable switching distance
Dimension
34 x 16 x 8 mm
Series
R08
Installation
flush with container outer wall
Connection
Cable, 2.00 m, PUR
Switching output
PNP Normally open (NO)
This product is part of the classic portfolio, that means
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
Soon no longer available
Further alternative
|
Soon no longer available
Further alternative
|
|
|
|
|
|
|
|
| BCS R08RR01-PSMFAC-EP02 | BCS R08RRE-GSCFHC-BP02 | BCS R08RRE-PSMFHC-EP02 | BCS R08RRE-PSMFHC-EV05 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 34 x 16 x 8 mm | 34 x 16 x 8 mm | 34 x 16 x 8 mm | 34 x 16 x 8 mm |
|---|---|---|---|---|
| Series | R08 | R08 | R08 | R08 |
| Installation | flush with container outer wall | flush with container outer wall | flush with container outer wall | flush with container outer wall |
| Connection | Cable, 2.00 m, PUR | Cable, 2 m, PUR | Cable, 2.00 m, PUR | Cable, 5.00 m, PVC |
| Switching output | PNP Normally open (NO) | Push-pull NO(PNP)/NC(NPN) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 2 Hz | 10 Hz | 10 Hz | 10 Hz |
| Sensitivity | media-dependent, adjustable | teachable depending on media | teachable depending on media | teachable depending on media |
| Function | Smart Level 15 | Smart Level 50 | Smart Level 50 | Smart Level 50 |
| Additional features |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
| Housing material | PP | - | PP | PP |
| Material sensing surface | PP | PP | PP | PP |
| Ambient temperature | -30...70 °C | -25...80 °C | -25...70 °C | -25...70 °C |
| Operating voltage Ub | 12...30 VDC | 10...30 VDC | 12...30 VDC | 12...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus WEEE UKCA |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 |
IP67 IP65 |
IP67 | IP67 |
Only CAD model download is supported