Similar Illustration
Only CAD model download is supported
Cubic version with teachable switching distance
Dimension
34 x 16 x 8 mm
Series
R08
Installation
flush with container outer wall
Connection
Cable, 2.00 m, PUR
Switching output
NPN Normally open (NO)
This product is part of the classic portfolio, that means
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Soon no longer available
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BCS R08RR01-NSMFAC-EP02 | BCS R08RRE-GOCFHC-BP02 | BCS R08RRE-NSMFHC-EP02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 34 x 16 x 8 mm | 34 x 16 x 8 mm | 34 x 16 x 8 mm |
|---|---|---|---|
| Series | R08 | R08 | R08 |
| Installation | flush with container outer wall | flush with container outer wall | flush with container outer wall |
| Connection | Cable, 2.00 m, PUR | Cable, 2 m, PUR | Cable, 2.00 m, PUR |
| Switching output | NPN Normally open (NO) | Push-pull NC(PNP)/NO(NPN) | NPN Normally open (NO) |
| Switching frequency | 2 Hz | 10 Hz | 10 Hz |
| Sensitivity | media-dependent, adjustable | teachable depending on media | teachable depending on media |
| Function | Smart Level 15 | Smart Level 50 | Smart Level 50 |
| Additional features |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
| Housing material | PP | - | PP |
| Material sensing surface | PP | PP | PP |
| Ambient temperature | -30...70 °C | -25...80 °C | -25...70 °C |
| Operating voltage Ub | 12...30 VDC | 10...30 VDC | 12...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus WEEE UKCA |
cULus CE UKCA WEEE |
| IP rating | IP67 |
IP67 IP65 |
IP67 |
Only CAD model download is supported