Products
Industries & Solutions
Company
Service & Support
Canceled

BCS0099

BCS S42SS02-GPCFAG-S49G

Capacitive level sensors

Series
Level sensor
Installation
non-flush
Connection
Connector, M8x1-Male, 3-pin
Switching output
PNP/NPN NO/NC programmable
Switching frequency
5 Hz
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
Level sensor
Installation
non-flush
Connection
Connector, M8x1-Male, 3-pin
Switching output
PNP/NPN NO/NC programmable
Switching frequency
5 Hz
Sensitivity
media-dependent, adjustable
Housing material
PSU
Material sensing surface
PSU
Ambient temperature
-10...105 °C
Operating voltage Ub
10...35 VDC
Approval/Conformity
CE
IP rating
IP64
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-08-05
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue