Similar Illustration
Only CAD model download is supported
Cylindrical version with M12 thread
Dimension
Ø 12 x 63 mm
Series
M12
Installation
non-flush
Connection
Cable, 2.00 m, PTFE
Switching output
PNP Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCS M12TTI1-POM60G-ET02-E | BCS M12TTI1-POM60G-EP02 | BCS M12TTG1-POM80G-ET02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 63 mm | Ø 12 x 60 mm | Ø 12 x 53 mm |
|---|---|---|---|
| Series | M12 | M12 | M12 |
| Installation | non-flush | non-flush | non-flush |
| Connection | Cable, 2.00 m, PTFE | Cable, 2.00 m, PUR | Cable, 2.00 m, PTFE |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Switching frequency | 25 Hz | 25 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance adjustable | Switching distance adjustable |
| Housing material | PTFE | PTFE | PTFE |
| Material sensing surface | PTFE | PTFE | PTFE |
| Ambient temperature | -30...60 °C | -30...60 °C | -30...70 °C |
| Operating voltage Ub | 12...35 VDC | 12...35 VDC | 12...35 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP65 | IP65 | IP65 |
Only CAD model download is supported