Products
Industries & Solutions
Company
Service & Support

BCS00A3

BCS S10T401-XXSFNC-SZ02-T07

Probe Design

Dimension
Ø 18 x 61 mm
Series
S10
Thread (A)
M18x1
Installation
non-flush
Connection
Connector, Special connector-Special connector
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
Ø 18 x 61 mm
Series
S10
Thread (A)
M18x1
Installation
non-flush
Connection
Connector, Special connector-Special connector
Switching frequency
5 Hz
Interface
Special interface
Sensitivity
adjustable on base unit
Housing material
1.4301 stainless steel
Material sensing surface
PTFE
Ambient temperature
-10...180 °C
Pressure rating max.
6 bar
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP68
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue