Similar Illustration
Only CAD model download is supported
Capacitive sensors with special properties
Dimension
54.8 x 48.5 x 106 mm
Series
S03
Thread (A)
3/8” NPTF
Installation
non-flush
Connection
Clamping terminal
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BCS S03T401-NOCFNH-KM16-T02 | BCS S03T401-PSCFNH-KM16-T02 | |
|
-
List price
|
-
List price
|
|
| Dimension | 54.8 x 48.5 x 106 mm | 54.8 x 48.5 x 106 mm |
|---|---|---|
| Series | S03 | S03 |
| Thread (A) | 3/8” NPTF | 3/8” NPTF |
| Installation | non-flush | non-flush |
| Connection | Clamping terminal | Clamping terminal |
| Switching output | NPN Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 5 Hz | 5 Hz |
| Sensitivity | media-dependent, adjustable | media-dependent, adjustable |
| Housing material | 1.4305 stainless steel | 1.4305 stainless steel, Connection thread |
| Material sensing surface | PTFE | PTFE |
| Ambient temperature | -30...125 °C | -30...125 °C |
| Pressure rating max. | 10 bar | 10 bar |
| Operating voltage Ub | 10...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported