Products
Industries & Solutions
Company
Service & Support

BCS00AR

BCS M12TTD1-XXS80G-EP02-GZ01

Metric compact version for external signal amplifiers

Dimension
Ø 12 x 39 mm
Series
M12
Installation
non-flush
Connection
Cable with connector, Special connector-Special connector, 2.00 m, PUR
Switching frequency
100 Hz
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
Ø 12 x 39 mm
Series
M12
Installation
non-flush
Connection
Cable with connector, Special connector-Special connector, 2.00 m, PUR
Switching frequency
100 Hz
Interface
Special interface
Housing material
PTFE
Material sensing surface
PTFE
Ambient temperature
-30...80 °C
Operating voltage Ub
4...8 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP67
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue