Similar Illustration
Only CAD model download is supported
Capacitive sensor heads for amplifiers
Dimension
Ø 4 x 29 mm
Series
G04
Installation
for flush mounting
Connection
Cable with connector, Snap-In IP40, Binder 719-Female, 0.50 m, PUR
Interface
Special interface
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCS G04T4D-XXS10C-EP00,5-GZ01-002 | BCS G04T4D-XXS10C-EP02-GZ01-002 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 4 x 29 mm | Ø 4 x 29 mm |
|---|---|---|
| Series | G04 | G04 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable with connector, Snap-In IP40, Binder 719-Female, 0.50 m, PUR | Cable with connector, Snap-In IP40, Binder 719-Female, 2.00 m, PUR |
| Interface | Special interface | Special interface |
| Range | 0.1...1 mm | 0.1...1 mm |
| Sensitivity | adjustable on base unit | adjustable on base unit |
| Housing material | 1.4301 stainless steel | 1.4301 stainless steel |
| Material sensing surface | PTFE | PTFE |
| Ambient temperature | -10...70 °C | -10...70 °C |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported