Cylindrical plastic version with M18 thread
|
|
Alternative
|
|
|
|
|
|
| BCS Z01A403-POC15G-S04G-505 | BCS Z01A403-PSC15G-S04G-505 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 101 mm | Ø 18 x 101 mm |
|---|---|---|
| Series | Z01 | Z01 |
| Installation | non-flush | non-flush |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Switching output | PNP Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 5 Hz | 5 Hz |
| Housing material | POM | POM |
| Material sensing surface | POM | POM |
| Ambient temperature | -40...75 °C | -40...75 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA WEEE cULus |
CE UKCA WEEE cULus |
| IP rating | IP67 | IP67 |