Similar Illustration
Only CAD model download is supported
Capacitive sensor heads for amplifiers
Dimension
Ø 10 x 3 mm
Series
D10
Installation
for flush mounting
Connection
Cable with connector, Special connector-Special connector, 0.30 m, FEP
Interface
Special interface
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCS D10T401-XXS25C-ET00,3-GZ01-002 | BCS G10T4B-XXS40C-EP02-GZ01-002 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 10 x 3 mm | Ø 10 x 20 mm |
|---|---|---|
| Series | D10 | G10 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable with connector, Special connector-Special connector, 0.30 m, FEP | Cable with connector, Special connector-Special connector, 2.00 m, PUR |
| Interface | Special interface | Special interface |
| Range | 0.1...2.5 mm | 0.1...4 mm |
| Housing material | 1.4301 stainless steel | 1.4301 stainless steel |
| Material sensing surface | PTFE | PTFE |
| Ambient temperature | -30...70 °C | -30...80 °C |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE UKCA cULus WEEE |
| IP rating | IP66 | IP67 |
| Sensitivity | - | adjustable on base unit |
Only CAD model download is supported