Products
Industries & Solutions
Company
Service & Support

BCS00J0

BCS D30O402-NOM15C-EP01,5-GS49-520

Capacitive sensors for object detection

Dimension
Ø 30 x 10 mm
Series
D30
Installation
for flush mounting
Connection
Cable with connector, M8x1-Male, 3-pin, 1.50 m, PUR
Switching output
NPN Normally closed (NC)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
Ø 30 x 10 mm
Series
D30
Installation
for flush mounting
Connection
Cable with connector, M8x1-Male, 3-pin, 1.50 m, PUR
Switching output
NPN Normally closed (NC)
Switching frequency
100 Hz
Housing material
1.4305 stainless steel
Material sensing surface
POM
Ambient temperature
5...55 °C
Operating voltage Ub
18...35 VDC
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP64
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue