Cylindrical version with M18 thread
|
|
Alternative
|
|
|
|
|
|
| BCS M18BBG2-PSC15H-S04K | BCS M18BBG2-POC15H-S04K | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 88.5 mm | Ø 18 x 88.5 mm |
|---|---|---|
| Series | M18 | M18 |
| Installation | non-flush | non-flush |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Switching output | PNP Normally open (NO) | PNP Normally closed (NC) |
| Switching frequency | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | PBT | PBT |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -25...85 °C | -25...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |