Similar Illustration
Only CAD model download is supported
Capacitive sensors for object detection
Dimension
Ø 18 x 75.5 mm
Series
M18
Thread (A)
M18x1
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BCS M18B4N1-NOC80D-EP02 | BCS M18BBN1-NOC80D-EP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 75.5 mm | Ø 18 x 75 mm |
|---|---|---|
| Series | M18 | M18 |
| Thread (A) | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Switching output | NPN Normally closed (NC) | NPN Normally closed (NC) |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 1...8 mm | 1...8 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4305 stainless steel | PBT |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -25...85 °C | -25...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported