Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 18 x 75.5 mm
Series
M18
Installation
non-flush
Connection
Cable, 2.00 m, PUR
Switching output
PNP Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCS M18BBH1-POC15H-EP02 | BCS M18BBG2-POC15H-S04K | BCS M18BBH1-PSC15H-EP02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 75.5 mm | Ø 18 x 88.5 mm | Ø 18 x 75.5 mm |
|---|---|---|---|
| Series | M18 | M18 | M18 |
| Installation | non-flush | non-flush | non-flush |
| Connection | Cable, 2.00 m, PUR | Connector, M12x1-Male, 4-pin | Cable, 2.00 m, PUR |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance adjustable | Switching distance adjustable |
| Housing material | PBT | PBT | PBT |
| Material sensing surface | PBT | PBT | PBT |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 | IP67 |
Only CAD model download is supported