Cylindrical version with M18 thread
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCS M18BBI3-POC80D-S04K | BCS M18BBI3-POC80D-S04K-010 | BCS M18BBI3-PSC80D-S04K | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 88.5 mm | Ø 18 x 88.5 mm | Ø 18 x 88.5 mm |
|---|---|---|---|
| Series | M18 | M18 | M18 |
| Thread (A) | M18x1 | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz | 100 Hz |
| Range | 1...8 mm | 1...8 mm | 1...8 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable | Switching distance adjustable |
| Housing material | PBT | PBT | PBT |
| Material sensing surface | PBT | PBT | PBT |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 | IP67 |