Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 30 x 65.5 mm
Series
M30
Installation
non-flush
Connection
Cable, 2.00 m, PUR
Switching output
NPN Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCS M30B4E1-NSC25H-EP02 | BCS M30B4E1-NOC25H-EP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 65.5 mm | Ø 30 x 66.5 mm |
|---|---|---|
| Series | M30 | M30 |
| Installation | non-flush | non-flush |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Switching output | NPN Normally open (NO) | NPN Normally closed (NC) |
| Switching frequency | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4305 stainless steel | 1.4305 stainless steel |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -25...85 °C | -25...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported