Similar Illustration
Only CAD model download is supported
Cylindrical version with M30 thread
Dimension
Ø 30 x 65.5 mm
Series
M30
Thread (A)
M30x1.5
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCS M30BBI1-PSC15D-EP02 | BCS M30BBI2-PSC15D-S04K | BCS M30BBI1-POC15D-EP02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 65.5 mm | Ø 30 x 79 mm | Ø 30 x 66.5 mm |
|---|---|---|---|
| Series | M30 | M30 | M30 |
| Thread (A) | M30x1.5 | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PUR | Connector, M12x1-Male, 3-pin | Cable, 2.00 m, PUR |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally closed (NC) |
| Switching frequency | 100 Hz | 100 Hz | 100 Hz |
| Range | 2...15 mm | 2...15 mm | 2...15 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable | Switching distance adjustable |
| Housing material | PBT | PBT | PBT |
| Material sensing surface | PBT | PBT | PBT |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 | IP67 |
Only CAD model download is supported