Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 12 x 61 mm
Series
M12
Installation
non-flush
Connection
Cable, 2.00 m, PUR
Switching output
PNP Normally closed (NC)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Discontinued
Further alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
|
| BCS M12B4G1-POC80H-EP02 | BCS M12BBG1-POC80H-EP02 | BCS M12B4E2-POC80H-S04K | BCS M12B4G1-PSC80H-EP02 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 61 mm | Ø 12 x 61 mm | Ø 12 x 75 mm | Ø 12 x 61 mm |
|---|---|---|---|---|
| Series | M12 | M12 | M12 | M12 |
| Installation | non-flush | non-flush | non-flush | non-flush |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR | Connector, M12x1-Male, 3-pin | Cable, 2.00 m, PUR |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) | PNP Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance adjustable | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4305 stainless steel | PBT | 1.4305 stainless steel | 1.4305 stainless steel |
| Material sensing surface | PBT | PBT | PBT | PBT |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C | -25...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 | IP67 | IP67 |
Only CAD model download is supported