Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical version with M30 thread
Dimension
Ø 30 x 72 mm
Series
M30
Installation
non-flush
Connection
Cable, 5.00 m, PTFE
Switching output
PNP Normally closed (NC)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BCS M30TTH2-POCFAG-AT05 | BCS M30TTH2-POCFAG-AT02 | BCS M30TTH2-PSCFAG-AT02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 72 mm | Ø 30 x 72 mm | Ø 30 x 72 mm |
|---|---|---|---|
| Series | M30 | M30 | M30 |
| Installation | non-flush | non-flush | non-flush |
| Connection | Cable, 5.00 m, PTFE | Cable, 2.00 m, PTFE | Cable, 2.00 m, PTFE |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 2 Hz | 2 Hz | 2 Hz |
| Function | Smart Level 15 | Smart Level 15 | Smart Level 15 |
| Additional features |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
| Housing material | PTFE | PTFE | PTFE |
| Material sensing surface | PTFE | PTFE | PTFE |
| Ambient temperature | -10...60 °C | -10...60 °C | -10...60 °C |
| Operating voltage Ub | 10...35 VDC | 10...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP66 | IP67 | IP67 |
| Sensitivity | - | media-dependent, adjustable | media-dependent, adjustable |
Only CAD model download is supported