Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
40 x 40 x 10 mm
Series
Q40
Installation
flush with container outer wall
Connection
Cable, 2.00 m, PUR
Switching output
Push-pull NO/NC programmable
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BCS Q40BBAA-GPCFAC-EP02 | BCS Q40BBAA-GPCFHC-EP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | 40 x 40 x 10 mm | 40 x 40 x 10 mm |
|---|---|---|
| Series | Q40 | Q40 |
| Installation | flush with container outer wall | flush with container outer wall |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Switching output | Push-pull NO/NC programmable | PNP/NPN/push-pull NO/NC programmable |
| Switching frequency | 10 Hz | 10 Hz |
| Sensitivity | media-dependent, adjustable | media-dependent, adjustable |
| Function | Smart Level 15 | Smart Level 50 |
| Additional features |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
| Housing material | PBT | PBT |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -5...85 °C | -5...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported