Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Square version made of plastic
Dimension
40 x 40 x 10 mm
Series
Q40
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
PNP/NPN NO/NC programmable
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCS Q40BBAA-GPC20C-EP02 | BCS Q40BBAA-GPC20C-EP03 | |
|
-
List price
|
-
List price
|
|
| Dimension | 40 x 40 x 10 mm | 40 x 40 x 10 mm |
|---|---|---|
| Series | Q40 | Q40 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PUR | Cable, 3.00 m, PUR |
| Switching output | PNP/NPN NO/NC programmable | PNP/NPN NO/NC programmable |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 1...20 mm | 1...20 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | PBT | PBT |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -5...85 °C | -5...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported