Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Capacitive sensors for object detection
Dimension
40 x 40 x 10 mm
Series
Q40
Installation
for flush mounting
Connection
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Switching output
PNP Normally closed (NC)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
|
|
|
|
|
| BCS Q40BBAA-POC20C-EP00,3-GS49 | BCS Q40BBAA-PSC20C-EP00,3-GS49 | |
|
-
List price
|
-
List price
|
|
| Dimension | 40 x 40 x 10 mm | 40 x 40 x 10 mm |
|---|---|---|
| Series | Q40 | Q40 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR |
| Switching output | PNP Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 1...20 mm | 1...20 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | PBT | PBT |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -5...85 °C | -5...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported