Similar Illustration
Only CAD model download is supported
Capacitive sensors for object detection
Dimension
Ø 34 x 77 mm
Series
G34
Installation
for flush mounting
Connection
Connector, M12x1-Male, 4-pin
Switching output
NPN Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BCS G34OOI2-NSC15D-S04K | BCS G34OOI2-PSC15D-S04K | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 34 x 77 mm | Ø 34 x 77 mm |
|---|---|---|
| Series | G34 | G34 |
| Installation | for flush mounting | for flush mounting |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Switching output | NPN Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 2...15 mm | 2...15 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | POM | POM |
| Material sensing surface | POM | POM |
| Ambient temperature | -5...85 °C | -5...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported