Products
Industries & Solutions
Company
Service & Support
Canceled

BCS00ZU

BCS S44KK02-NSCFNG-EP00,3-GS49

Capacitive level sensors

Dimension
Ø 11.9 x 62.5 mm
Series
S44
Installation
non-flush
Connection
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Switching output
NPN Normally open (NO)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
Ø 11.9 x 62.5 mm
Series
S44
Installation
non-flush
Connection
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Switching output
NPN Normally open (NO)
Switching frequency
10 Hz
Sensitivity
media-dependent, adjustable
Housing material
PEEK
Material sensing surface
PEEK
Ambient temperature
-5...105 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
WEEE
EAC
IP rating
IP67
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue