Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 11.9 x 62.5 mm
Series
S44
Installation
non-flush
Connection
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Switching output
NPN Normally closed (NC)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BCS S44KK02-NOCFNG-EP00,3-GS49 | BCS S44KK01-GPCFNG-EP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 11.9 x 62.5 mm | Ø 12 x 62.5 mm |
|---|---|---|
| Series | S44 | S44 |
| Installation | non-flush | non-flush |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | Cable, 2.00 m, PUR |
| Switching output | NPN Normally closed (NC) | PNP/NPN NO/NC codeable |
| Switching frequency | 10 Hz | 10 Hz |
| Sensitivity | media-dependent, adjustable | media-dependent, adjustable |
| Housing material | PEEK | PEEK |
| Material sensing surface | PEEK | PEEK |
| Ambient temperature | -5...105 °C | -5...105 °C, UL approval valid up to 85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE WEEE |
CE UKCA WEEE cULus |
| IP rating | IP67 | IP67 |
Only CAD model download is supported